Meusburger
Presseabteiltung Meusburger

Pressinformation

I denna rubrik hittar du pressmeddelande till vårat företag, nya produkter samt kontakter för pressfrågor.

Interesserad av ett specifikt ämne? Välj bland våra nyhetskategorier:

Om du vill få nyheter från Meusburger regelbundet, prenumerera på vår pressutskickslista


NEW from Meusburger: magnetic proximity sensor and magnetic cable retainer

magnetic cable retainer

The standard parts manufacturer Meusburger expands its product range in the area of electrical components. The E 65620 Magnetic proximity sensor for T-slots with reliable and precise switching point is ideally suited for use as a cylinder sensor. For easy and secure fixing of cables within the moulds, Meusburger now also offers the universally usable E 2766 Magnetic cable retainer.


Reliable clamping with Meusburger high-pressure clamping equipment

Reliable clamping with Meusburger high-pressure clamping equipment

The standard parts manufacturer Meusburger expands its range of workshop equipment especially coordinated to die and mould making with high-quality high-pressure clamping equipment. In addition to the tried and trusted centring vices Meusburger now offers high-pressure vices in three different variations. Due to the integrated power amplifier a clamping force of up to 50 kN is reached. The repeatable accuracy during clamping is 0.01 and enables highest precision in the machining of workpieces.