Meusburger
Meusburger - Setting Standards

Cavity plates with lever slots

  • Through an ingenious system of lever slots, the plates can be quickly released from the mould bases without visible trace. 
  • To enable fast and easy alignment, cavity plates up to a length of 296 mm are provided with four reference edges with a mean tolerance of 0.01 mm to the guide holes. From length 296, the cavity plates are provided with an alignment edge that runs parallel to the system holes.