Meusburger

New items

E 1352 Centring unit, flat-face

HOW YOU BENEFIT:

  • Best sliding properties and high wear resistance through the DLC coating
  • Easy introduction and positioning enables high centring accuracy
  • Ideally suited when processing materials with non-uniform thermal expansion

    Online Catalogue

    Tunnel gate inserts for large contour steps

    Additional fields of application through new tunnel geometries

    HOW YOU BENEFIT:

    • Easy and fast creation of tunnel gates with large contour steps
    • Very good flow properties through optimal surface inside the channel

    E 1693 TUNNEL GATE INSERT, HIGH-LEVEL CONTOUR

    • For gating points which are located behind a step or fillet or above the split line face

    Online Catalogue

    E 1694 TUNNEL GATE INSERT, LOW-LEVEL CONTOUR

    • For gating points which are located below the split line face
    Online Catalogue

    E 2030 Marking chips for cooling connections

    Marking chips for cooling connections now available up to IN 32 / OUT 32

    HOW YOU BENEFIT:

    • For professional and high-quality marking of cooling circuits
    • Flush-mountable, non-protruding plastic chips
    • Incorporation of the recess in a matter of seconds with WZB 119225 Step drill, from carbide

      Online Catalogue

      E 2480 Mechanical cycle counter with extension

      HOW YOU BENEFIT:

      • Can be shortened to the required length due to the screwed in extension piece
      • Space-saving installation in the area of the retainer plate or next to the risers
      • Reliable operation for up to 10 million switching cycles

      Online Catalogue

      Expansion of the range of hydraulic cylinders

      Hydraulic cylinders now available from stock with stroke up to 200 mm

      HOW YOU BENEFIT:

      • Large application range through finely graduated stroke lengths up to 200 mm
      • Long life through hardened and double sealed piston rod
      • Standard equipped with FKM (Viton®) seals, suitable for temperatures up to 180°C

        Online Catalogue

        E 65620 Magnetic proximity sensor for T-slots

        HOW YOU BENEFIT:

        • Through reliable and precise switching point ideally suited for use as cylinder sensor
        • Precise adjustment by means of flashing signal threshold alarm and continuous light in the optimal switching range
        • Secure and easy fixing inside the T-slot
        Compatible with: E 7020 Compact cylinder for magnetic proximity sensor

          Online Catalogue

          Socket housing in high design

          Tried and trusted high-quality socket housings now also available in high design

          HOW YOU BENEFIT:

          • Many application possibilities of industrial connectors through complete range in high design
          • For extreme operating conditions through robust housing out of die cast aluminium
          • Compatible to our existing male and female inserts

          Online Catalogue

          E 2766 Cable retainer, magnetic

          Universally usable cable holder for the easy and secure fixing of the cable in the slot

          HOW YOU BENEFIT:

          • Easy installation by means of Neodymium magnets
          • Very simple incorporation using a milling cutter Ø12 mm no time-consuming tapping required
          • Temperature resistance up to 150°C enables the use in moulds with hot runner systems

            Online Catalogue

            Round wire system compression springs

            Now also available in diameters 10, 12.5 and 16 mm

            HOW YOU BENEFIT:

            • Optimal for applications with limited installation space
            • Easy recognition of the spring force through different colours
            • Easily interchangeable through identical fitting dimensions

              Online Catalogue

              E 1251 Thrust piece with thread lock

              HOW YOU BENEFIT:

              • The nylon insert offers protection against self-loosening of the thrust piece
              • High loosening torque which is maintained even after repeated screwing and unscrewing
              • No additional pieces required for fixing and easily interchangeable with the E 1250 and E 1252 thrust pieces

                Online Catalogue

                E 1524 Ejector set accelerator

                For two-stage control of the ejector set

                HOW YOU BENEFIT:

                • Easy solution for producing an additional stroke with just one movement of the ejector set
                • The compact and robust design makes it suitable for small installation spaces
                • Available in 4 different sizes so it can be installed in both small and large moulds

                  Online Catalogue

                  DLC coated latch locks

                  The tried and trusted, reliable latch locks have been improved with DLC coated switching elements. This enables an even longer life and their use in cleanrooms through best dry-running properties.

                   

                  E 1820 FLAT LATCH LOCK

                  HOW YOU BENEFIT:

                  • Compact design with optimal force transmission through stable, large surface latches
                  • Accurate switching through precise control cams
                  • Smooth and quiet operation through integrated damper

                     Online Catalogue

                    E 1840 ROUND LATCH LOCK

                    HOW YOU BENEFIT:

                    • Secure locking of the floating plate in three-plate moulds
                    • Easy creation of the required installation space through machining in one set-up
                    • No protruding attachments on the mould base
                    Online Catalogue

                      Cutting punches with configurable bases

                      HOW YOU BENEFIT:

                      • Freely configurable square, rectangular and oblong cross sections specially manufactured to your requirements
                      • Precision-ground within tight form and position tolerances
                      • Short lead times guaranteed by in-house production

                      Online Catalogue

                      E 5655 Pilot unit

                      Compact and ready-to-use assembly for the precise centring of the punching strip

                      HOW YOU BENEFIT:

                      • Prevents the lifting of the metal strip by wiping it off with the bush
                      • For flexible contact pressure, 3 different system compression springs are included in the delivery
                      • No adjustments required through standard pilot pins

                      Online Catalogue

                      E 5660 Adjustment unit

                      New adjustment angle allows for an even more precise adjustment of 0.05 mm / revolution

                      HOW YOU BENEFIT:

                      • Fast and exact adjustment of stamping and bending elements
                      • Flexible positioning in the mould by compact fitting dimensions and different screw lengths
                      • Defined adjustment travel per screw rotation through precisely coordinated adjustment wedge

                      Online Catalogue

                      E 56204 Mounting flange for infeed guide

                      Additional fixing option through high version guarantees an easy assembly in the base plate even with built in cutting and wear plates

                      Visit our online shop for detailed product information.

                      Online Catalogue

                      E 5193 Bush retainer plate

                      Especially suitable for the E 5130 Sliding guide bush with solid lubricant and collar

                      HOW YOU BENEFIT:

                      • Precise positioning of the sliding guide bush through optimal tolerances
                      • Space-saving installation through compact outer dimensions and countersunk screw holes
                      • Ideal for stamping dies with large guiding diameters and high installation heights

                      Online Catalogue

                      E 5076 Guide pillar with centre collar

                      In diameter of 12 to 19 mm especially for modules

                      HOW YOU BENEFIT:

                      • Surface quality Ra 0.1 (Superfinish) allows for a high number of strokes and very low vibration
                      • Maximum stiffness through fixing in the guiding plate
                      • High-precision guide pillar with tolerance class h3 for best quality

                      Online Catalogue

                      E 5030 Guide pillar, plain

                      Coordinated guide pillars which can be pressed or just inserted in the mounting hole

                      NEW IN RANGE:

                      • Diameters 20 and 25 mm from length 100 mm
                      • Diameters 40 and 50 mm up to length 400 mm for large strokes
                      • Diameter 63 mm especially for large dies

                      Online Catalogue

                      E 1255 Thrust piece, long type

                      HOW YOU BENEFIT:

                      • Enables the absorption of shear forces up to an angle of 30° by special guiding and hardened piston rod
                      • Integrated thread lock prevents self-loosening
                      • Allows strokes up to 30 mm

                      Online Catalogue

                      NE-Blocks for eroding from carbide

                      New in range are universally usable carbide blocks for eroding out of fine/medium grain type CF-H40S+

                      HOW YOU BENEFIT:

                      • Longest service life through high-quality carbide
                      • Maximum wear resistance through excellent edge stability
                      • Ideal for EDM through best corrosion resistance

                      Online Catalogue

                      E 3330 and E 3360 Compact slide units

                      High-precision and ready-to-use compact slide units with extremely slim design for smallest installation spaces

                      HOW YOU BENEFIT:

                      • Maximum process safety guaranteed through highest precision
                      • For even the smallest installation spaces due to the extremely slim design
                      • High wear resistance and best sliding properties due to DLC coated slides
                      • Easy adjustment of slide preload by means of a provided shim
                          Online Catalogue

                          E 13212 Double-use gliding plate

                          HOW YOU BENEFIT:

                          • Doubled service life through double-sided usability of the DLC coated gliding plate
                          • Optimal guiding ratio through adjustment of the lengths to the cavity plate thicknesses
                          • Precise installation in the cavity plate due to the lower-positioned groove
                          Online Catalogue

                           

                          SD- and SZ-Two-pillar die sets

                          In die set sizes from 126 156 mm to 396 496 mm with and without backing plate

                          HOW YOU BENEFIT:

                          • Flexible usability of the die sets through diagonal and central arrangement of the guide pillars
                          • Combinable with ball and sliding guide bushes
                          • Correspond with the Meusburger standard hole pattern of die sets
                          Online Catalogue

                          Wizard for SD- and SZ-Two-pillar die sets

                          • Get a modularly configured die set with just a few clicks
                          • Automatic E-parts calculation
                          • Direct interfaces for all common CAD systems
                          Online Catalogue

                          E 6330 Gas spring – Standard

                          HOW YOU BENEFIT:

                          • Interchangeable according to ISO 11901
                          • Optimal guiding of piston through long guide bush
                          • Active safety systems guarantee a safe use on the machine and for the operator
                          Online Catalogue

                           

                          E 7055 Locking cylinder

                          Especially suitable for core pullers and slides for injection moulding and die casting

                          HOW YOU BENEFIT:

                          • Enables a high force absorption through mechanical locking in the end position in compact size
                          • Highest process safety through end position monitoring by means of sensors
                          • Defined installation position of sensors and oil port through convenient flange design

                          Online Catalogue

                          E 6370 Gas spring – Compact

                          HOW YOU BENEFIT:

                          • High forces even with the smallest diameter through piston sealed gas spring with one-piece manufactured body
                          • Longer service life through protection against pollution by means of provided standard protection cap
                          • Active safety systems guarantee a safe use on the machine and for the operator
                          Online catalogue

                          E 7002 Compact cylinder with O-ring port on the front

                          HOW YOU BENEFIT:

                          • Space-saving installation by means of oil port on the front
                          • Flexible fixing via through hole or by means of thread on the front
                          • Long life through hardened and double sealed piston rod
                          Online Catalogue

                           

                          Logic distributor for sensors

                          Logic distributor with very short switching times for a clear and intelligent process monitoring

                          HOW YOU BENEFIT:

                          • Enables the merging of several sensor signals without voltage drop
                          • Fast and easy installation through compact and single-row design
                          • Indication of operation and switching state by means of integrated LED's
                          Online Catalogue

                           

                          Automatic safety hose coupler for cooling circuit connections

                          How you benefit:
                          • Easy and secure handling through automatic locking when coupling
                          • Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
                          • Wide selection through large product range in hose and threaded couplers

                          Online Catalogue

                          Quick-fit coupling system for coolant hoses

                          HOW YOU BENEFIT:

                          • Time saving by fast and easy connection of the E 2185 Hose
                          • Space-saving through easy installation without clips
                          • Flexible applications through large product range in couplers and hoses up to 140°C

                           Online Catalogue

                          Sleeve housings for push-in connectors

                          HOW YOU BENEFIT:
                          • Optimally suitable for the cable connection of the mould to the machine
                          • For hardest operating conditions through robust housing out of die cast aluminium
                          • Compatible to our existing male and female inserts

                          Online Catalogue

                          E 1522 Compact ejector accelerator

                          How you benefit:

                          • Precise ejection through additional acceleration of an ejector
                          • No load on the ejection accelerator by injection pressure absorption through the ejector base plate
                          • Easy installation in the ejector set due to compact dimensions

                          Online Catalogue

                          Wizard for gas springs

                          Recommendation of appropriate gas spring through selection of initial force, stroke, diameter and installation height

                          HOW YOU BENEFIT:

                          • Fast and easy selection of the appropriate gas spring
                          • Direct interfaces for all common CAD systems
                          • Available in the CD catalogue as well as the online shop

                          Online Catalogue

                          E 1324 Flat guiding stock with central fixing

                          HOW YOU BENEFIT:
                          • Guaranteed centring of 3-plate moulds
                          • Distance between holes coordinated to the plate thickness of the floating plate
                          • Low wear thanks to oil grooves on both sides
                          Online Catalogue

                           

                          E 11206 Guide bush with self lubricating sinter layer

                          HOW YOU BENEFIT:
                          • Self-lubricating thanks to the oil depot and solid lubricant MoS2 in the sinter layer
                          • Higher resistance against wear and very good emergency operating features without additional lubrication
                          • Easily interchangeable with the existing guide bushes for ejector set E 1120, E 11202 and E 1125

                          Online Catalogue

                          Blade ejectors with extra long blade now DLC coated

                          HOW YOU BENEFIT:
                          • High durability through best sliding properties and increased corrosion resistance
                          • Excellent dry-running properties enable use in cleanrooms
                          • High accuracy of fit (+0 / -12 μm) also with DLC coating

                          Online Catalogue

                          Anti-rotation guiding system

                          HOW YOU BENEFIT:

                          • The guiding system is specially coordinated to the SD- and SZ-Two-pillar die sets
                          • For anti-rotation protection of die sets with market standard diameter gradation
                          • Available as ball or sliding guide system in the customary high quality

                          Online Catalogue

                          E 5160 Ball guiding bush with flange

                          HOW YOU BENEFIT:

                          • Suited for a high number of strokes through guiding without play and honed inner surfaces
                          • Stable and easy fixing of the bush with flange and fixing holes
                          • Coordinated tolerances for an optimal preload and smooth running of the guide pillar
                          Online Catalogue

                          E 5233 Ball cage for the modular concept

                          HOW YOU BENEFIT:

                          • Suited for a high number of strokes and high acceleration due to its low weight
                          • Resistant against aggressive media through robust POM
                          • Minimised wear through offset ball grooves
                          Online Catalogue

                          E 17103 HSS ejector pin

                          HOW YOU BENEFIT:

                          • Suitable for high mould temperatures thanks to best high-temperature resistance
                          • High durability through low wear and high hardness ~ 64HRC
                          • Wide selection available through large product range

                          Online Catalogue

                           

                          SV-Standard die sets in material grade 1.2312

                          SV 40 / SV 80 now out of material grade 1.2312 with 1080 N / mm² strength

                          HOW YOU BENEFIT:

                          • Easy processing through very good machinability in hardened and tempered condition
                          • Clamping of the plates with repeatable accuracy by means of precise alignment edges
                          • Optimal guiding through adapted tolerances for the plate holes

                           Online Catalogue

                          E 1696 Tunnel gate insert with straight tunnel

                          Standardised tunnel gate insert for side connection

                          HOW YOU BENEFIT:

                          • Very good flow properties through optimal surface in channel
                          • Reduced pressure loss and minimised material shear through integrated dead-end recess
                          • Enables a space-saving sprue design

                          Online Catalogue 

                          Labelling stamps

                          NEW IN RANGE:

                          • Marking with CE, food safety and recycling code
                          • Labelling stamp with recycling code for 7 different plastic types in accordance with DIN 6120
                          Online Catalogue

                           

                          E 1306 High-precision fine centring unit

                          Tried and trusted version now available up to size 32 mm

                          HOW YOU BENEFIT:

                          • High-quality fine centring unit for high-precision centring
                          • Also suitable for very small mould sizes or mould inserts through space-saving installation
                          • Excellent sliding properties and high wear resistance through the DLC coating

                          Online Catalogue

                          Expansion of the range of system compression springs

                          E 1541 and E 1546 in new diameters

                          Now also available from diameter 10 mm and up to length 305 mm

                          HOW YOU BENEFIT:

                          • Ideally suitable for very low or extremely high spring force
                          • Minimal force differences in the die through improved length tolerance compared to the DIN ISO 10243

                          Online Catalogue

                          System compression SPRINGS, ROUND WIRE

                          Now also available in diameters 10, 12.5 and 16 mm

                          HOW YOU BENEFIT:

                          • Optimal for applications with limited installation space
                          • Easy recognition of the spring force through different colours
                          • Easy interchangeability through the same fitting dimensions
                          Online Catalogue

                           

                          Standard components for spring installation

                          E 1549 Spring cover

                          HOW YOU BENEFIT:

                          • A simple through hole and spring cover replace the laborious threading of a blind hole for spring installation
                          • Coordinated for the diameters of the system compression springs
                          • The spring force is absorbed by the stable spring cover
                          Online Catalogue

                          E 15481 Screw plug with collar

                          HOW YOU BENEFIT:

                          • Precise positioning of the screw plug by means of collar
                          • More comfortable and easier installation of coil compression springs
                          • Low tightening torques through fine thread
                          Online Catalogue

                          E 1251 Thrust piece with thread lock

                          HOW YOU BENEFIT:

                          • Protection against self-loosening of thrust piece by means of nylon insert
                          • High loosening torque which is maintained even after repeated screwing and unscrewing
                          • No additional pieces required for fixing and easily interchangeable with E 1250 and E 1252
                          Online Catalogue

                          Cutting punches with round base

                          How you benefit:
                          • Various head shapes and materials available in the standard parts range
                          • Wide selection of easily configurable cutting punches
                          • Precision-ground within tight form and position tolerances
                          • Short lead times through in-house production

                           Online Catalogue

                          Insulation boards with 0.02 mm parallelism

                          Optimised standard for insulation boards

                          HOW YOU BENFIT:

                          • Maximum precision through 0.02 mm parallelism
                          • High-precision ground and available in the strengths330 N / mm² and 600 N / mm²
                          • Available in standard parts range from stock aswell as custom-made as per drawing
                          Online Catalogue