Meusburger

P-Standard plates

Our plates are machined on all sides and can be used for any application in mould, die and jig construction. Milled to tight tolerances and with precisely ground thickness.

Online Shop »


P-Risers


PR-Round plates

Our round plates are machined on all sides and can be used for any application in mould, die and jig construction. They are turned to tight tolerances, with the thickness precisely ground.

Online Shop »


P-Special plates

In addition to its range of standard plates, Meusburger provides special plates with dimensions according to customer specifications, in various versions and in the same high quality as usual. The different versions vary by the type of machining. All plates are of course heat treated for stress relief and machined within very tight tolerances. The lead time remains very short even if there are many requirements.

Online Shop »