Meusburger

N-Standard bars

Our universally usable standard bars are available in various sizes and steel grades. These are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.

Online Shop »


NP-Precision bars

Our tried and trusted precision bars are available in various sizes and steel grades. They are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and ground thickness.

Online Shop »


NR-Round bars

Round material for various applications in machine and jig construction. The diameter is peeled, the length sawn with allowance. Grades 1.2210 (silver steel) and 1.7131: diameter tolerance h9, length sawn with allowance.

Online Shop »


NV-Square bars

We provide drawn square bars for various applications in machine and jig construction. The sides are furbished and the length is sawn with allowance.

Online Shop »


NE-Erosion blocks

Blocks for eroding, ideal for making mould cores and cutting punches. Width and length milled, thickness ground.