Meusburger
Meusburger - Setting Standards

Die Sets

High-precision standard components for die making from stress relieved high-grade steel.

Tried and trusted standard die sets with or without pre-drilled holes, precision die sets for increased accuracy requirements and two-pillar die sets with two linear guiding units arranged at the back, diagonally, or centrally depending on the type. At Meusburger all standard components for die making are directly available from stock.

Stamping die - standard die set SV

SV-Standard die set

Our tried and trusted SV standard die set is available in sizes ranging from 156 156 to 696 1196. The guide pillar can be fitted to the upper plate or lower plate, depending on the application. Also available: the SV 85 backing plate with machining allowance, made of 1.2379 steel, for short cutting and bending punches.
Our standard die sets are available with or without ready-drilled holes.


punching tool - precision die set SP

SP-Precision die set

In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of shear forces onto the guide system. It is available in sizes 196 196 to 496 696.

Our precision die sets are available with or without ready-drilled holes.


SH–Two-pillar die sets

SH-Two-pillar die sets, back guiding

  • Maximum usable area through 2 linear guiding units
  • Precise alignment edge enabling fast and simple subsequent machining of the plates
  • Can be combined with all Meusburger guide elements
  • Exact holes in the plates for precise fi tting of the guide elements

Online Shop »


SD-Two-pillar die sets

SD-Two-pillar die sets, diagonal guiding

  • Flexible usability of the die sets through diagonal arrangement of the guide pillars
  • Combinable with ball and sliding guide bushes
  • Correspond with the Meusburger standard hole pattern of die sets

Online Shop »


SZ–Two-pillar die sets, central guiding

SZ-Two-pillar die sets, central guiding

  • Flexible usability of the die sets through central arrangement of the guide pillars
  • Combinable with ball and sliding guide bushes
  • Correspond with the Meusburger standard hole pattern of die sets

Online Shop »