Meusburger Formaufbauten shaping steel
Sections
ServiceLeistungen_Bezugskanten.jpg

Cavity plates with reference edges and lever slots

  • Bezugskanten_z_T.jpgReference edges with a mean tolerance of 0.01 mm to the guide holes
  • Produced in one clamping for a high level of precision
  • For fast and easy alignment of the moulding plates
  • Through an ingenious system of lever slots, the plates can be quickly released from the standard moulds without visible traces. With your first order of F-plates, you receive a dismantling tool for easy disassembly of mould plates.

 

lever slots

 

Document Actions