Meusburger

Новости

EDM with system R

EDM clamping equipment now also with system R for use with your existing system

NEW IN RANGE:

  • HER 1212 Adjustable electrode holder, square
  • HER 1232 Electrode holder for collet chucks ER32
  • HER 3530 Quick-action clamping chuck with hand chuck
  • HER 2410 3D feeler with carbide tip
  • HER 2530 Plug gauge for aligning and checking the quick-action clamping chucks

Online Shop

MATCHING PRODUCT:

  • HER 1910 Clamping spigot R
Online Shop

Expansion of the range of EDM electrodes

V 91571 HEAD ELECTRODES NOW AVAILABLE IN COST-EFFECTIVE SETS

  • Savings on the purchase of sets of 12, 25 and 50 for head sizes 15x15 mm or 25x25 mm

Online Shop

TUBE ELECTRODES

  • V 932XX tube electrodes from copper and brass now also available in length 400 mm
Online Shop

High-quality hammers

NEW IN RANGE:

  • V 22020 Machinist's hammer with robust hickory handle and nylon protective sleeve
  • V 22040 Non-rebound mallet with exchangeable nylon inserts
  • V 22060 Copper hammer with robust hickory handle

    Online Shop

    THL 100 Permanent lifting magnet

    In addition to the existing sizes 250, 500 and 1,000 kg, a light and compact model with a lifting capacity of up to 100 kg is now available

    HOW YOU BENEFIT:

    • Suitable for lifting flat and round material
    • Easy operation by means of a hand lever
    • High lifting capacity through neodymium magnets

      Online Shop

      HPO 4400 Magnetic clamping ball

      The rotatable and swivelling magnetic clamping ball enables clamping in an ergonomically optimal working position

      HOW YOU BENEFIT:

      • The magnet can be switched on and off for fixing and positioning of the parts
      • Easy positioning of the ball which is then held in position by stick-slip effect
      • Safe clamping through permanent magnet with a holding force of 80 N / cm2

        Online Shop

        GESG 1200 Straight grinder, electric

        Straight grinder in slim design, easy to handle, for large work areas

        HOW YOU BENEFIT:

        • Exact concentricity through precision collet
        • Adjustable speed which remains constant even under load
        • Push button-actuated spindle lock for easy tool change

          Online Shop

          V 76550 Cylinder brushes

          HOW YOU BENEFIT:

          • Enable easy cleaning and deburring of holes
          • Universally usable through availability in different materials and diameters
          • Also suitable for polishing when used with diamond compounds

            Online Shop

            H 20100 Clamping plate with 20 mm grid

            With the new clamping plate with 20 mm grid we offer you additional options to clamp your workpieces quickly with absolute precision and repeatable accuracy.

            HOW YOU BENEFIT:

            • Flexible clamping of workpieces through 20 mm hole grid
            • You can save time during set-up on the machine due to high-precision alignment edges
            • Easy installation of the clamping plate, with repeatable accuracy – also on the existing H 1000 Clamping system

              Online Shop

              Cutting data calculator

              Now also for indexable insert tools

              HOW YOU BENEFIT:

              • Automatic calculation of cutting data for indexable insert tools
              • Dynamic cutting data calculation through scrollbar for values in the graphics
              • Calculation of average chip thickness as a function of the feed rate

                Cutting data calculator

                Wide range of compressed air equipment

                GDZB 2200 COMPACT AIR BLOW GUNS

                HOW YOU BENEFIT:

                • Compact design through innovative fitting of the plug
                • With Venturi valve for higher pressure
                • Optimal in conjunction with safety hose couplers

                  Online Shop

                  SAFETY HOSE COUPLERS WITH VARIOUS FITTINGS

                  HOW YOU BENEFIT:

                  • Automatic ventilation before disconnection
                  • Easy handling by pressing the push button just once
                  • Prevent whipping effect of the hose when unplugging the coupler

                      Online Shop

                      AIR HOSES IN STRAIGHT OR COILED VERSION

                      HOW YOU BENEFIT:

                      • Safe use through abrasion-resistant, multi-layer hose
                      • Easy handling through coiled hose or flexible, straight air hose
                      • Can be cut to length or purchased in length 10 m equipped with safety hose couplers

                          Online Shop

                          V 76905 Natural-grit diamond compound, Basic

                          HOW YOU BENEFIT:

                          • Universally usable natural-grit diamond compound
                          • High material removal rate through grit with high cutting performance
                          • Alcohol-based for easy, residue-free removal

                            Online Shop

                            High-pressure clamping equipment

                            HWS 500 MECHANICAL HIGH-PRESSURE MACHINE VICE

                            HOW YOU BENEFIT:

                            • High stability through monoblock body from GGG-70 ductile cast iron
                            • Highest precision through hardened and ground slides
                            • Accuracy of 0.01 mm in clamping repeatability

                              Online Shop

                              HWS 650 AND HWS 600 HIGH-PRESSURE MECHANICAL VICES

                              HOW YOU BENEFIT:

                              • Compact, stable monoblock bodies from GGG-70 which maintain their length
                              • Easy to clean through fully enclosed spindle and additional side window
                              • Accuracy of 0.01 mm in clamping repeatability

                                  Online Shop

                                  • On the HWS 600 all surfaces are ground with a parallelism of 0.02 mm, it is therefore ideal for horizontal and vertical machining

                                  Online Shop

                                  Indexable insert tools

                                  Profit from our perfectly coordinated range of tool carriers and indexable inserts for die and mould making

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  New product group 'Protective equipment'

                                  Safety first! Our new product range 'protective equipment' enables a simple selection of daily required protective equipment.

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  lubricant and Corrosion protection with H1-food-safe approval

                                  • VGI 250S Lubricant and release agent usable up to 250°C
                                  • VGS 70 FD Food-safe anti-corrosive

                                  Online Catalogue

                                  General purpose workshop cleaner concentrate

                                  HOW YOU BENEFIT:
                                  • High active substance concentration allows a mixing ratio up to 1:200
                                  • Temporary corrosion protection through special additives
                                  • Biodegradable and compatible with oil separators

                                  Online Catalogue

                                  Measuring equipment for data transmission

                                  Easy creation of measurement reports through data transmission
                                  via wireless or USB connection

                                  New in range:

                                  • Data cable and wireless system for easy and error-free data transmission
                                  • Digital callipers and external micrometres with data output
                                  • Digital dial indicators with tolerance display

                                  Online Catalogue

                                  Precision and counting scales

                                  • Precision scales for determination of part quantity and weight
                                  • Readability from 0.001 g

                                  Online Catalogue

                                  Edge finders

                                  HOW YOU BENEFIT:
                                  • Mechanical edge finder with high probing accuracy for easy probing of workpiece edges
                                  • Digital 2D and 3D edge finders for determination of the zero point of a workpiece and hole centres
                                  • LED signal lights up during contact with metal surfaces

                                  Online Catalogue

                                  E 2175 Quick adapter for leak test

                                  Now available for hole diameter 10 mm

                                  HOW YOU BENEFIT:

                                  • For fast detection and locating of leaks on inserts and cavity plates
                                  • Easy fixing in cylindrical cooling holes
                                  • Slim design allows for minimal distance between holes

                                  Online Catalogue

                                  Easy Lap set

                                  For surface finishing of small and difficult to access areas

                                  HOW YOU BENEFIT:

                                  • Good surface quality through uniform contact on the workpiece surface
                                  • Ideally suited for use with filing machines through plastic insert
                                  • Various polishing stone qualities in range

                                  Online Catalogue

                                  Premium air file, heavy-duty

                                  HOW YOU BENEFIT:
                                  • Precise and gentle work through extremely low vibration levels
                                  • Slim and convenient design through maximum stability
                                  • Easy and fast operation through slide valve

                                  Online Catalogue

                                  Storage case for devices

                                  HOW YOU BENEFIT:
                                  • Perfect protection for ultrasonic or micro motor devices
                                  • Adjusted foam inserts guarantee a secure hold and arrangement in case

                                  Online Catalogue

                                  Files

                                  New in range:
                                  • Premium diamond files in small dimensions for hard materials
                                  • High quality Swiss pattern files with excellent cutting performance and long service life
                                  • Precise sanding files in different shapes and with high material removal rate

                                  Online Catalogue

                                  Set of micro screwdrivers

                                  HOW YOU BENEFIT
                                  • Flat screwdrivers for adjusting of marking stamps E 2400 – E 2450
                                  • Fast screwing and transferring of high torque through ergonomically shaped handle
                                  • Interchangeable and anti-rotation protected through positive-locking blade

                                  Online Catalogue

                                  Precision gauge tapes

                                  HOW YOU BENEFIT:
                                  • Wide range of application through thicknesses of 0.01 – 1.00 mm
                                  • Practical wall holder for 15 precision gauge tapes enables easy handling and clear arrangement
                                  • Easily interchangeable precision gauge tapes

                                  Online Catalogue

                                  Hand stamps

                                  New in range:
                                  • V 28880 Hand stamps for material marking
                                  • V 28840 Interchangeable steel type kit: holder and 100 stamps in set
                                  • V 28800 Hand stamps for marking with numbers and letters

                                  Online Catalogue

                                  Electrode holders

                                  Centring chuck for electrodes

                                  HOW YOU BENEFIT:
                                  • Easy clamping of blanks sawn on all sides
                                  • Exact electrode positioning through pull-down function by means of oscillating jaws
                                  • Low material loss through clamping height < 6 mm
                                  Further innovations:

                                  Electrode holder with collet chucks ER 16 or ER 40 appropriate for ITS 50 for the clamping of cylindrical electrodes of ø 1 – 26 mm

                                  Holder for easy clamping of embossed electrodes

                                  Online Catalogue

                                  EDM electrodes

                                  Threading electrode out of tungsten copper

                                  • Minor electrode wear during the machining of carbide
                                  Copper electrodes with system and multi-hole pattern
                                  • Cost-saving through additional sizes and correspondingly less electrode waste
                                  • High repeatable accuracy and guaranteed anti-rotation protection through precise mating holes

                                  Online Catalogue

                                  Высокоточное измерительное оборудование в дизайне Meusburger

                                  Высокоточное измерительное оборудование в дизайне Meusburger

                                   

                                  Откройте для себя новый ассортимент из мерительного оборудования Meusburger

                                   

                                  Он-лайн каталог

                                  Ручной инструмент для повседневного использования

                                  Ручной инструмент для повседневного использования

                                  Новое:
                                  плоскогубцы, отвертки и шестигранные ключи со сферической головкой

                                  Он-лайн каталог

                                  Аксессуары для центрирующих тисков

                                  Аксессуары для центрирующих тисков

                                  Динамометрические ключи и зажимные колодки соответствуют нашим HWS 400 и HWS 402 Центрирующим тискам

                                  Он-лайн каталог

                                  Расширение ассортимента резьбонарезного инструмента

                                  Расширение ассортимента резьбонарезного инструмента

                                  Проверенные и испытанные HSS-E метчики теперь также для дюймовой G1“ и мелкой резьбы M24x2

                                  Он-лайн каталог

                                  Высокопроизводительные фрезы для графита

                                  Высокопроизводительные фрезы для графита

                                  Новое в ассортименте:
                                  твердосплавные 3D фрезы с тороидальным торцом и фрезы с полным радиусом до Ø 12 мм

                                  Он-лайн каталог

                                  Новинки - Технология чистовой обработки

                                  • Премиум лампы
                                  • Микро двигатель
                                  • Пневматическая шлифовальная машина

                                  более

                                  Новинки - Режущий инструмент

                                  • Фрезы для алюминия
                                  • Фрезы для стали

                                  более

                                  Новинки - Сборочное оборудование

                                  • Щипцы для стопорных колец
                                  • V 34000 Tорцовый ключ с рукояткой
                                  • V 20420 Труборез для шлангов и защитных труб

                                  более

                                  Новинки - Аксессуары для электроэрозии

                                  • Центрирующие инструменты для EDM
                                  • Быстрозажимной патрон и Адаптер

                                  более

                                  Моментальный клей

                                  • Различные однокомпонентные клея для склеивания практически всех технических материалов
                                  • Очень быстрое отверждение клеевого соединения
                                  • Устойчив к химическим воздействиям и температуре до 120 °C
                                  Он-лайн каталог

                                  HWS 400 и HWS 402 Центрирующие тиски

                                  • Простой и надежный зажим без предварительной штамповки заготовки
                                  • Лучшая повторяемость и точность центрирования
                                  • Идеально подходит для зажима необработанных частей и изготовленных деталей
                                  Он-лайн каталог

                                  E 21751 Быстрый адаптер для контроля герметичности

                                  • Для быстрого обнаружения и локализации утечек на вставках и полостях плит
                                  • Легкая фиксация в цилиндрические отверстия охлаждения
                                  • Компактная конструкция обеспечивает минимальное расстояние между отверстиями
                                  • Доступен как E 2175 набор в практичном футляре для хранения
                                  Он-лайн каталог

                                  Размагничиватель

                                  • Обеспечивает быстрое и легкое размагничивание
                                  • 100% рабочий цикл позволяет постоянно использовать в помещении, цехе и производственной линии
                                  • Идеально подходит для размагничивания плит, пуансонов, штампов и инструментов
                                  Он-лайн каталог

                                  THL 100 Постоянные грузоподъемные магниты

                                  • Подходит для подъема плоских и круглых материалов
                                  • Грузоподъемность до 1000 кг благодаря неодимовым магнитам
                                  • Простота в эксплуатации при помощи ручного рычага
                                  Он-лайн каталог

                                   

                                  Твердосплавные фрезы для тяжелой обработки, графита, для меди

                                  • Широкий ассортимент твердосплавных фрез диаметром от 0,2 мм
                                  • Доступны со сферическим торцем и с радиусами на торце, с прочными и шлифованными режущими кромками
                                  • Идеальная соосность между диаметром, хвостовиком и угловым радиусом благодаря чрезвычайно жестким допускам, в диапазоне мкм
                                  Он-лайн каталог

                                  HWS 120 и HWS 122 Прихваты

                                  • Легкий зажим плит и других деталей с помощью резьбы или Т-паза
                                  • Часть прижима и противодержатель постоянно прикреплены к прихвату
                                  • Две поверхности зажима - для покрытия различных применений и зажима высот

                                  Аксессуары прихватов

                                  • Стандартная деталь для зажима через резьбу или T-паз
                                  • Широкий диапазон винтов, гаек и T-гаек    
                                  • HWS 9010 комплект T-болтов совместим с нашими HWS 110 и HWS 122
                                  Он-лайн каталог

                                  Держатели электродов

                                  • Высококачественные держатели электродов из 3 различных марок материала
                                  • Различные версии, особенно приспособленные для нашего большого спектра электродов
                                  • Совместимость с системой зажима ITS-50
                                  Он-лайн каталог

                                  VTP 50 Притирочная паста, синяя

                                  • Обеспечивает точное соответствие линии разъема и уплотнительной поверхности
                                  • Высокая контрастность за счет специальных пигментов
                                  • Дозатор для чистой и легкой обработки
                                  Он-лайн каталог

                                  WZB 30213 HSS сверло, DIN 338

                                  • Высокая стойкость к разрушению благодаря надежной конструкции по DIN 338
                                  • Длительный срок службы и высокая надежность обработки благодаря TiN покрытия
                                  • Также доступны в комплекте - 24 сверла от 1 до 10 мм в том числе основные сверла отверстие для резьбы M4 до M12
                                  Он-лайн каталог

                                  V 28440 Ударный съемник - набор

                                  • Позволяет легко извлекать штифты, например, наши E 1303 или вставки с резьбой
                                  • Доступны в наборе включающий 6 различных адаптеров для резьбы от M3 до M12
                                  • Включает в себя 2 ползуна (в 2 различных длинах) для использования в труднодоступных местах
                                  Он-лайн каталог

                                  Наборы полировальных брусков

                                  • Разная зернистость полировальных брусков в наборе
                                  • Идеальны для сравнения различных размеров зерна
                                  • Высокого качества и в наличии на складе
                                  Он-лайн каталог