Meusburger
Presseabteiltung Meusburger

Comunicado de imprensa

Nesta secção, pode encontrar comunicados de imprensa sobre a nossa empresa e sobre novos produtos, bem como, o seu contacto para inquéritos de imprensa.

Está interessado num tópico específico? Escolha entre as nossas categorias de notícias:

Se estiver interessado em receber notícias da Meusburger regularmente, subscreva a nossa lista de distribuição de imprensa.


Meusburger at Moulding Expo 2017

Meusburger at Moulding Expo 2017

From May 30th to June 2nd, at the international trade fair for die, model, and mould making, Meusburger presents both tried and trusted products and numerous innovations. The highlights at the Meusburger stand 6C17 are: products to try out hands-on, a demonstration table for surface finishing equipment and the Meusburger technical tip video clips. 


Adjustment unit with even more precise positioning

Adjustment unit

The E 5660 Adjustment unit enables fast and exact adjustment of stamping and bending elements. Its compact fitting dimensions allow for flexible positioning inside the stamping die. In addition, the new adjustment angle ensures an even more precise positioning of 0.05 mm per screw rotation. 


NEW from Meusburger: magnetic proximity sensor and magnetic cable retainer

magnetic cable retainer

The standard parts manufacturer Meusburger expands its product range in the area of electrical components. The E 65620 Magnetic proximity sensor for T-slots with reliable and precise switching point is ideally suited for use as a cylinder sensor. For easy and secure fixing of cables within the moulds, Meusburger now also offers the universally usable E 2766 Magnetic cable retainer.