N-bars

- Extensive stock programme in 10 mm increments up to a width of 500 mm
- Width/length sawn with machining allowance (+4/+6 mm), thickness ground (+0.40/+0.45 mm)
- In all common steel grades (now also in 2085)
- For use in many applications - mould making, tool making, die and punching tools
Technical product leaflet
Stress relief heat treatment
Steel grades