Meusburger Formaufbauten shaping steel
Sections
Produkte_Uebersicht_H.jpg

F-plates

  • Formplatte_z_T.jpg Precision-engineered standard moulds made from high-grade steel after stress-relief heat-treatment
  • Lever slots at the mould plates without additional charge
  • The reference edges of the F 50 mould plates have a tolerance of 0.01 mm c/c to the guide bores

 

Technical tip

F-plates with lever slots

Cavity plates with milled pocket F53
Transverse moulds

Stress relief heat treatment
Steel grades

Document Actions