F-plates
Precision-engineered standard moulds made from high-grade steel after
stress-relief heat-treatment
- Lever slots at the mould plates without additional charge
- The reference edges of the F 50 mould plates have a tolerance of 0.01 mm c/c to the guide bores
F-plates with lever slots
Cavity plates with milled pocket F53
Transverse moulds
Stress relief heat treatment
Steel grades