Special plates
Whenever our comprehensive programme of P-plates and N-bars does not provide you with the right dimensions, we will supply individual non-standard plates at short notice and an economical price. You can choose between 11 steel grades (others available on request) and the following options:
B=sawn, L=sawn, S=raw
B=sawn, L=sawn, S=milled
B=sawn, L=sawn, S=ground
B=milled, L=milled, S=milled (chamfers with 0.2 x 45°)
B=milled, L=milled, S=milled (sharp edges)
B=milled, L=milled, S=segment ground
B=milled, L=milled, S=precision ground
(rails, non-standard) B=ground, L=milled, S= precision ground
As far as product quality is concerned you have no choice! Our quality is of the highest level and sets benchmarks in Europe.
Lifting hole
(479.5 kB)