Meusburger Formaufbauten shaping steel
Sections
Produkte_Stichmass_H.jpg

The Meusburger coordinates

Meusburger sets benchmarks in European mould making
This systematic coordinated measure provides a continuous measuring system from the smallest through to the biggest standard mould. Big improvements are often achieved by simple and obvious ideas. Everything at Meusburger is done with the benefit for the customer in mind.

Cooling holes can be inserted between the guiding bore and the screw holes of any size of mould. The edge distance will remain the same for each guide diameter.The standardised coordinates of all Meusburger moulding plates as well as the sliding core moulds follow the same principle and offer many advantages to the customer.

The Meusburger coordinates (guiding bores and screw holes)

Document Actions