The Meusburger coordinates
Meusburger sets benchmarks in
European mould making
This
systematic coordinated measure provides a continuous measuring system from the
smallest through to the biggest standard mould. Big improvements are often
achieved by simple and obvious ideas. Everything at Meusburger is done with the
benefit for the customer in mind.
Cooling holes can be inserted between the guiding bore and the screw holes of any size of mould. The edge distance will remain the same for each guide diameter.The standardised coordinates of all Meusburger moulding plates as well as the sliding core moulds follow the same principle and offer many advantages to the customer.