Meusburger

Press releases

In this section you will find press releases regarding our company and new products, as well as your contact for press enquiries.

Are you interested in a specific topic? Choose from our news categories:

If you would like you to receive news from Meusburger regularly, subscribe to our Press distribution list.


NEW from Meusburger: magnetic proximity sensor and magnetic cable retainer

magnetic cable retainer

The standard parts manufacturer Meusburger expands its product range in the area of electrical components. The E 65620 Magnetic proximity sensor for T-slots with reliable and precise switching point is ideally suited for use as a cylinder sensor. For easy and secure fixing of cables within the moulds, Meusburger now also offers the universally usable E 2766 Magnetic cable retainer.


Meusburger hydraulic cylinders now with stroke of up to 200 mm

Meusburger hydraulic cylinders now with stroke of up to 200 m

From now on the standard parts manufacturer Meusburger also offers hydraulic cylinders with a stroke of up to 200 mm available from stock. Thanks to the finely graduated stroke lengths a large application range is possible. Due to the standard lengths and transverse holes the double-acting cylinders can be flexibly installed. 


NEW from Meusburger: flat-face centring unit with round fitting

Flat face centring unit

Since October Meusburger offers a flat-face centring unit with round fitting. This innovative product in the range of Meusburger locks offers an additional option for a reliable and exact final centring of the mould at the split line face. Due to its geometry the new centring unit is optimal for moulds with unequal thermal expansion.