Meusburger

NEW from Meusburger – carbide blocks for eroding

carbide blocks for eroding

With the new NE-Blocks for eroding from carbide Meusburger offers the ideal compromise between wear resistance and fracture toughness. Carbide blocks for eroding are therefore perfectly suited for universal uses in stamping, embossing, bending, and forming.

The high-quality CF-H40S+ carbide, with a hardness of 1400 HV10, ensures a long service life, with maximum wear resistance and excellent edge stability. The well-balanced fine/medium grit type of these blocks for eroding enables reliable machining of complex and filigree mould and die geometries. Their high corrosion resistance makes them ideal for wire EDM. Furthermore, they perfectly comply with the mechanical and physical requirements in mould and die making. The carbide blocks for eroding from Meusburger are available from stock in size 100x100 mm and in different thicknesses ranging from 10 to 60 mm.

Download press release as DOC »
Download press photo »