Meusburger

Press releases

In this section you will find press releases regarding our company and new products, as well as your contact for press enquiries.

Are you interested in a specific topic? Choose from our news categories:

If you would like you to receive news from Meusburger regularly, subscribe to our Press distribution list.


New configuration options for Meusburger cutting punches

New configuration options for Meusburger cutting punches

The standard parts manufacturer Meusburger now offers new configuration options for cutting punches. This includes two different PVD coatings for maximum service life and the configuration of anti-rotation protection for shape punches. The cutting punches can be quickly and easily selected via the new configurator in the Meusburger digital catalogues.


Adjustment unit with even more precise positioning

Adjustment unit

The E 5660 Adjustment unit enables fast and exact adjustment of stamping and bending elements. Its compact fitting dimensions allow for flexible positioning inside the stamping die. In addition, the new adjustment angle ensures an even more precise positioning of 0.05 mm per screw rotation. 


NEW from Meusburger – carbide blocks for eroding

carbide blocks for eroding

With the new NE-Blocks for eroding from carbide Meusburger offers the ideal compromise between wear resistance and fracture toughness. Carbide blocks for eroding are therefore perfectly suited for universal uses in stamping, embossing, bending, and forming.