Meusburger
Presseabteiltung Meusburger

Informacja prasowa

W tym dziale znajdą Państwo informacje prasowe dotyczące naszej firmy, nowych produktów, jak również dane osób odpowiedzialnych za kontakt z prasą.

Interesuje Państwa określony temat? Poniżej wybór kategorii News:

Jeśli chcesz regularnie otrzymywać od Meusburgera aktualne informacje zamelduj się w Dystrybucji Prasy online.


Reliable clamping with Meusburger high-pressure clamping equipment

Reliable clamping with Meusburger high-pressure clamping equipment

The standard parts manufacturer Meusburger expands its range of workshop equipment especially coordinated to die and mould making with high-quality high-pressure clamping equipment. In addition to the tried and trusted centring vices Meusburger now offers high-pressure vices in three different variations. Due to the integrated power amplifier a clamping force of up to 50 kN is reached. The repeatable accuracy during clamping is 0.01 and enables highest precision in the machining of workpieces.


Meusburger hydraulic cylinders now with stroke of up to 200 mm

Meusburger hydraulic cylinders now with stroke of up to 200 m

From now on the standard parts manufacturer Meusburger also offers hydraulic cylinders with a stroke of up to 200 mm available from stock. Thanks to the finely graduated stroke lengths a large application range is possible. Due to the standard lengths and transverse holes the double-acting cylinders can be flexibly installed.