Meusburger
Presseabteiltung Meusburger

Tiskové informace

V této sekci naleznete tisková sdělení o naší společnosti, nové produkty, stejně jako kontakt pro případné tiskové otázky.

Máte zájem o konkrétní téma? Vyberte si z naší kategorie novinek:

Pokud si přejete dostávat pravidelně novinky od firmy Meusburger, přihlašte se k odběru tiskových zpráv.


Adjustment unit with even more precise positioning

Adjustment unit

The E 5660 Adjustment unit enables fast and exact adjustment of stamping and bending elements. Its compact fitting dimensions allow for flexible positioning inside the stamping die. In addition, the new adjustment angle ensures an even more precise positioning of 0.05 mm per screw rotation. 


NEW from Meusburger: magnetic proximity sensor and magnetic cable retainer

magnetic cable retainer

The standard parts manufacturer Meusburger expands its product range in the area of electrical components. The E 65620 Magnetic proximity sensor for T-slots with reliable and precise switching point is ideally suited for use as a cylinder sensor. For easy and secure fixing of cables within the moulds, Meusburger now also offers the universally usable E 2766 Magnetic cable retainer.


Reliable clamping with Meusburger high-pressure clamping equipment

Reliable clamping with Meusburger high-pressure clamping equipment

The standard parts manufacturer Meusburger expands its range of workshop equipment especially coordinated to die and mould making with high-quality high-pressure clamping equipment. In addition to the tried and trusted centring vices Meusburger now offers high-pressure vices in three different variations. Due to the integrated power amplifier a clamping force of up to 50 kN is reached. The repeatable accuracy during clamping is 0.01 and enables highest precision in the machining of workpieces.