Meusburger

新产品

EDM with system R

EDM clamping equipment now also with system R for use with your existing system

NEW IN RANGE:

  • HER 1212 Adjustable electrode holder, square
  • HER 1232 Electrode holder for collet chucks ER32
  • HER 3530 Quick-action clamping chuck with hand chuck
  • HER 2410 3D feeler with carbide tip
  • HER 2530 Plug gauge for aligning and checking the quick-action clamping chucks

Online Shop

MATCHING PRODUCT:

  • HER 1910 Clamping spigot R
Online Shop

Expansion of the range of EDM electrodes

V 91571 HEAD ELECTRODES NOW AVAILABLE IN COST-EFFECTIVE SETS

  • Savings on the purchase of sets of 12, 25 and 50 for head sizes 15x15 mm or 25x25 mm

Online Shop

TUBE ELECTRODES

  • V 932XX tube electrodes from copper and brass now also available in length 400 mm
Online Shop

High-quality hammers

NEW IN RANGE:

  • V 22020 Machinist's hammer with robust hickory handle and nylon protective sleeve
  • V 22040 Non-rebound mallet with exchangeable nylon inserts
  • V 22060 Copper hammer with robust hickory handle

    Online Shop

    THL 100 Permanent lifting magnet

    In addition to the existing sizes 250, 500 and 1,000 kg, a light and compact model with a lifting capacity of up to 100 kg is now available

    HOW YOU BENEFIT:

    • Suitable for lifting flat and round material
    • Easy operation by means of a hand lever
    • High lifting capacity through neodymium magnets

      Online Shop

      HPO 4400 Magnetic clamping ball

      The rotatable and swivelling magnetic clamping ball enables clamping in an ergonomically optimal working position

      HOW YOU BENEFIT:

      • The magnet can be switched on and off for fixing and positioning of the parts
      • Easy positioning of the ball which is then held in position by stick-slip effect
      • Safe clamping through permanent magnet with a holding force of 80 N / cm2

        Online Shop

        GESG 1200 Straight grinder, electric

        Straight grinder in slim design, easy to handle, for large work areas

        HOW YOU BENEFIT:

        • Exact concentricity through precision collet
        • Adjustable speed which remains constant even under load
        • Push button-actuated spindle lock for easy tool change

          Online Shop

          V 76550 Cylinder brushes

          HOW YOU BENEFIT:

          • Enable easy cleaning and deburring of holes
          • Universally usable through availability in different materials and diameters
          • Also suitable for polishing when used with diamond compounds

            Online Shop

            H 20100 Clamping plate with 20 mm grid

            With the new clamping plate with 20 mm grid we offer you additional options to clamp your workpieces quickly with absolute precision and repeatable accuracy.

            HOW YOU BENEFIT:

            • Flexible clamping of workpieces through 20 mm hole grid
            • You can save time during set-up on the machine due to high-precision alignment edges
            • Easy installation of the clamping plate, with repeatable accuracy – also on the existing H 1000 Clamping system

              Online Shop

              Cutting data calculator

              Now also for indexable insert tools

              HOW YOU BENEFIT:

              • Automatic calculation of cutting data for indexable insert tools
              • Dynamic cutting data calculation through scrollbar for values in the graphics
              • Calculation of average chip thickness as a function of the feed rate

                Cutting data calculator

                Wide range of compressed air equipment

                GDZB 2200 COMPACT AIR BLOW GUNS

                HOW YOU BENEFIT:

                • Compact design through innovative fitting of the plug
                • With Venturi valve for higher pressure
                • Optimal in conjunction with safety hose couplers

                  Online Shop

                  SAFETY HOSE COUPLERS WITH VARIOUS FITTINGS

                  HOW YOU BENEFIT:

                  • Automatic ventilation before disconnection
                  • Easy handling by pressing the push button just once
                  • Prevent whipping effect of the hose when unplugging the coupler

                      Online Shop

                      AIR HOSES IN STRAIGHT OR COILED VERSION

                      HOW YOU BENEFIT:

                      • Safe use through abrasion-resistant, multi-layer hose
                      • Easy handling through coiled hose or flexible, straight air hose
                      • Can be cut to length or purchased in length 10 m equipped with safety hose couplers

                          Online Shop

                          V 76905 Natural-grit diamond compound, Basic

                          HOW YOU BENEFIT:

                          • Universally usable natural-grit diamond compound
                          • High material removal rate through grit with high cutting performance
                          • Alcohol-based for easy, residue-free removal

                            Online Shop

                            High-pressure clamping equipment

                            HWS 500 MECHANICAL HIGH-PRESSURE MACHINE VICE

                            HOW YOU BENEFIT:

                            • High stability through monoblock body from GGG-70 ductile cast iron
                            • Highest precision through hardened and ground slides
                            • Accuracy of 0.01 mm in clamping repeatability

                              Online Shop

                              HWS 650 AND HWS 600 HIGH-PRESSURE MECHANICAL VICES

                              HOW YOU BENEFIT:

                              • Compact, stable monoblock bodies from GGG-70 which maintain their length
                              • Easy to clean through fully enclosed spindle and additional side window
                              • Accuracy of 0.01 mm in clamping repeatability

                                  Online Shop

                                  • On the HWS 600 all surfaces are ground with a parallelism of 0.02 mm, it is therefore ideal for horizontal and vertical machining

                                  Online Shop

                                  Indexable insert tools

                                  Profit from our perfectly coordinated range of tool carriers and indexable inserts for die and mould making

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  New product group 'Protective equipment'

                                  Safety first! Our new product range 'protective equipment' enables a simple selection of daily required protective equipment.

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  lubricant and Corrosion protection with H1-food-safe approval

                                  • VGI 250S Lubricant and release agent usable up to 250°C
                                  • VGS 70 FD Food-safe anti-corrosive

                                  Online Catalogue

                                  General purpose workshop cleaner concentrate

                                  HOW YOU BENEFIT:
                                  • High active substance concentration allows a mixing ratio up to 1:200
                                  • Temporary corrosion protection through special additives
                                  • Biodegradable and compatible with oil separators

                                  Online Catalogue

                                  Measuring equipment for data transmission

                                  Easy creation of measurement reports through data transmission
                                  via wireless or USB connection

                                  New in range:

                                  • Data cable and wireless system for easy and error-free data transmission
                                  • Digital callipers and external micrometres with data output
                                  • Digital dial indicators with tolerance display

                                  Online Catalogue

                                  Precision and counting scales

                                  • Precision scales for determination of part quantity and weight
                                  • Readability from 0.001 g

                                  Online Catalogue

                                  Edge finders

                                  HOW YOU BENEFIT:
                                  • Mechanical edge finder with high probing accuracy for easy probing of workpiece edges
                                  • Digital 2D and 3D edge finders for determination of the zero point of a workpiece and hole centres
                                  • LED signal lights up during contact with metal surfaces

                                  Online Catalogue

                                  E 2175 Quick adapter for leak test

                                  Now available for hole diameter 10 mm

                                  HOW YOU BENEFIT:

                                  • For fast detection and locating of leaks on inserts and cavity plates
                                  • Easy fixing in cylindrical cooling holes
                                  • Slim design allows for minimal distance between holes

                                  Online Catalogue

                                  Easy Lap set

                                  For surface finishing of small and difficult to access areas

                                  HOW YOU BENEFIT:

                                  • Good surface quality through uniform contact on the workpiece surface
                                  • Ideally suited for use with filing machines through plastic insert
                                  • Various polishing stone qualities in range

                                  Online Catalogue

                                  Premium air file, heavy-duty

                                  HOW YOU BENEFIT:
                                  • Precise and gentle work through extremely low vibration levels
                                  • Slim and convenient design through maximum stability
                                  • Easy and fast operation through slide valve

                                  Online Catalogue

                                  Storage case for devices

                                  HOW YOU BENEFIT:
                                  • Perfect protection for ultrasonic or micro motor devices
                                  • Adjusted foam inserts guarantee a secure hold and arrangement in case

                                  Online Catalogue

                                  Files

                                  New in range:
                                  • Premium diamond files in small dimensions for hard materials
                                  • High quality Swiss pattern files with excellent cutting performance and long service life
                                  • Precise sanding files in different shapes and with high material removal rate

                                  Online Catalogue

                                  Set of micro screwdrivers

                                  HOW YOU BENEFIT
                                  • Flat screwdrivers for adjusting of marking stamps E 2400 – E 2450
                                  • Fast screwing and transferring of high torque through ergonomically shaped handle
                                  • Interchangeable and anti-rotation protected through positive-locking blade

                                  Online Catalogue

                                  Precision gauge tapes

                                  HOW YOU BENEFIT:
                                  • Wide range of application through thicknesses of 0.01 – 1.00 mm
                                  • Practical wall holder for 15 precision gauge tapes enables easy handling and clear arrangement
                                  • Easily interchangeable precision gauge tapes

                                  Online Catalogue

                                  Hand stamps

                                  New in range:
                                  • V 28880 Hand stamps for material marking
                                  • V 28840 Interchangeable steel type kit: holder and 100 stamps in set
                                  • V 28800 Hand stamps for marking with numbers and letters

                                  Online Catalogue

                                  Electrode holders

                                  Centring chuck for electrodes

                                  HOW YOU BENEFIT:
                                  • Easy clamping of blanks sawn on all sides
                                  • Exact electrode positioning through pull-down function by means of oscillating jaws
                                  • Low material loss through clamping height < 6 mm
                                  Further innovations:

                                  Electrode holder with collet chucks ER 16 or ER 40 appropriate for ITS 50 for the clamping of cylindrical electrodes of ø 1 – 26 mm

                                  Holder for easy clamping of embossed electrodes

                                  Online Catalogue

                                  EDM electrodes

                                  Threading electrode out of tungsten copper

                                  • Minor electrode wear during the machining of carbide
                                  Copper electrodes with system and multi-hole pattern
                                  • Cost-saving through additional sizes and correspondingly less electrode waste
                                  • High repeatable accuracy and guaranteed anti-rotation protection through precise mating holes

                                  Online Catalogue

                                  Meusburger专属设计高精度测量设备

                                  Meusburger专属设计高精度测量设备

                                  发现最新Meusburger测量设备产品系列

                                  在线目录

                                  日常手动工具

                                  日常手动工具

                                  新:
                                  工具钳、螺丝刀和曲柄球头内六角扳手

                                  在线目录

                                  中心虎钳专用配件

                                  中心虎钳专用配件

                                  与我们的 HWS 400 和 HWS 402 中心虎钳相匹配的扭矩扳手和压板

                                  在线目录

                                  拓展螺纹工具产品系列

                                  拓展螺纹工具产品系列

                                  现新增G1寸 和细牙螺纹M24x2专用HSS-E 丝锥,产品久经考验、值得信赖

                                  在线目录

                                  高性能石墨加工用铣刀

                                  高性能石墨加工用铣刀

                                  新增规格:
                                  规格至Ø 12 mm 的3D圆环面和全半径硬质合金铣刀

                                  在线目录

                                  新产品 - 表面精加工技术

                                  • 优质照明灯
                                  • 微型电动打磨机
                                  • 气动磨枪

                                  更多

                                  新产品 - 切削工具

                                  • 铝用铣刀
                                  • 钢用铣刀

                                  更多

                                  新产品 - 装配设备

                                  • 卡环钳
                                  • V 34000 六角套筒扳手
                                  • V 20420 软管及导线管割刀

                                  更多

                                  新产品 - 磨损附件

                                  • EDM 专用校准工具
                                  • 快速安装块和适配器

                                  更多

                                  快干胶

                                  • 不同单组分粘合剂,用于近乎各类技术材料的粘接
                                  • 粘合剂迅速固化
                                  • 耐化学腐蚀且耐高温至120 °C
                                  在线目录

                                  HWS 400 和 HWS 402 中心虎钳

                                  • 轻松完成可靠夹紧,无需对工件进行预冲压
                                  • 最佳的重复及定心精度
                                  • 是夹紧坯件和加工工件的理想选择
                                  在线目录

                                  E 21751 运水漏水(漏油,漏气)测试专用快速适配器

                                  • 用于快速探测和确定镶件及模板渗漏位置
                                  • 轻松固定于圆柱形冷却孔内
                                  • 细长结构设计,达到孔距最小化
                                  • 供应成套 E 2175,附实用储存盒
                                  在线目录

                                  台式去磁器

                                  • 实现快速、轻松去磁
                                  • 100% 工作周期,可持续运行于测量室、工厂及生产线
                                  • 是模板、冲头、凹模及工具去磁的完美选择
                                  在线目录

                                  永磁起重器

                                  • 适用于平面和圆形钢材的起吊
                                  • 安全系数 > 3
                                  • 钕铁硼磁铁确保强起重能力
                                  在线目录

                                   

                                  硬加工用硬质合金铣刀, 至 63 HRC

                                  • 硬质合金铣刀,产品种类丰富,直径规格由 0.2 mm 起
                                  • 刀刃精磨处理,更为坚固,有3D全半径和圆环面铣刀可供选择
                                  • 半径、柄径及角半径达到µ级的极紧公差,实现完美回转精度
                                  在线目录

                                  HWS 120 和 HWS 122 紧固爪

                                  • 通过螺纹或T型槽,轻松完成模板及工件的夹紧
                                  • 推力件及受压件与紧固爪连接
                                  • 双夹面 - 满足不同夹紧高度及应用要求

                                  夹紧配件

                                  • 螺纹或T型槽夹紧标准件
                                  • 产品种类丰富的螺丝、螺母及T形螺母    
                                  • HWS 9010 全套T槽夹紧螺栓与我们的 HWS 110 和 HWS 122 相匹配
                                  在线目录

                                  电极夹头

                                  • 3 种不同材料等级高品质电极夹头
                                  • 类型繁多,完美匹配我们种类丰富的电极产品
                                  • 与 ITS-50 夹紧系统相匹配
                                  在线目录

                                  VTP 50 蓝色校验检测膏

                                  • 实现分型面与密封面的精确校准
                                  • 配方内含特殊颜料,提供高对比度
                                  • 液压喷洒器确保操作清洁、简单
                                  在线目录

                                  WZB 30213 HSS 钻头 DIN 338

                                  • DIN 338 标准,坚固设计,具有优异的抗断裂性
                                  • TiN 涂层确保使用寿命长,工艺过程安全性高
                                  • 同时推出套装——1 至 10 mm 钻头 24 枚,含 M4 至 M12 螺纹专用底孔钻
                                  在线目录

                                  V 28440 拔销器套件

                                  • 轻松卸除定位销,如我们的 E 1303 或内螺纹镶嵌件
                                  • 套装内含 6 个不同转接件,适用于M3 至 M12 螺纹
                                  • 同时含滑杆 2 支(2 种不同长度),用于较难触及的部位
                                  在线目录

                                  研磨膏套装

                                  • 同款研磨膏多种粒度
                                  • 是比较不同粒度的理想选择
                                  • 高品质,现货供应
                                  在线目录